Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR black, 5.00 m
Number of conductors
5
Conductor cross-section
0.50 mm²
Cable temperature, fixed routing
-25...70 °C
Recommended alternative
BCC09H5
Single-ended cordsets
BCC M415-0000-1A-034-PX0534-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S137-34-PU-05 | BCC M415-0000-1A-034-PX0534-050 | BCC M415-0000-1A-016-PS0525-050 | |
|
-
List price
|
42,72 AUD
List price
|
74,07 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 5.00 m | PUR black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Conductor cross-section | 0.50 mm² | 0.34 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -25...70 °C | -50...90 °C | -50...80 °C |
| Cable temperature, flexible routing | -5...70 °C | -25...90 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP68 | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
CE cURus EAC WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Switching output | - | Complementary | Complementary |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
Only CAD model download is supported