Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 4-pin, A-coded
Switching output
Complementary
Cable
PUR black, 10.00 m
Number of conductors
4
Conductor cross-section
0.75 mm²
Recommended alternative
BCC0J4C
Single-ended cordsets
BCC M425-0000-1A-003-PX0475-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BKS-B 20-3-SA3-PU-10 | BCC M425-0000-1A-003-PX0475-100 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR black, 10.00 m | PUR black, 10 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.75 mm² | 0.75 mm² |
| Cable temperature, fixed routing | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 150 VDC / 125 VAC | 250 VDC / 250 VAC |
| IP rating | IP68 | IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE cULus EAC WEEE |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported