Similar Illustration
Only CAD model download is supported
Cables for BIS products
Connection 1
M12x1-Female, straight, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 5 m, drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...90 °C
This product is part of the Classic portfolio, that meanss
extended availability
flexible transition period
transparent conditions
Recommended alternative
BCC0JLT
Double-ended cordsets
BCC M418-M418-3A-351-PS0825-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIS Z-501-PU1-05/E | BCC M418-M418-3A-351-PS0825-050 | BCC M418-M418-3A-735-PS0825-050 | BCC M418-M418-3A-349-PS0825-050 | |
|
204,85 AUD
List price
|
183,03 AUD
List price
|
183,85 AUD
List price
|
196,78 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m, drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 |
| Cable temperature, fixed routing | -40...90 °C | -50...90 °C | -50...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -5...90 °C | -25...90 °C | -25...90 °C | -5...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE cULus UKCA WEEE |
CE WEEE cULus |
CE WEEE |
Only CAD model download is supported