Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 8-pin, A-coded
Connection 2
M12x1-Male, straight, 8-pin, A-coded
Cable
PUR Shielded black, 2.00 m, Drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
BCC0LRH
Double-ended cordsets
BCC M428-M418-3A-349-PS0825-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIS Z-502-PU1-02/M | BCC M428-M418-3A-349-PS0825-020 | BCC M428-M418-3A-351-PS0825-020 | BCC M418-M418-3A-351-PS0825-020 | |
|
-
List price
|
-
List price
|
154,31 AUD
List price
|
154,31 AUD
List price
|
|
| Connection 1 | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Cable | PUR Shielded black, 2.00 m, Drag chain compatible | PUR Shielded black, 2 m, drag chain compatible | PUR Shielded black, 2 m, drag chain compatible | PUR Shielded black, 2 m, drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 |
| Cable temperature, fixed routing | -50...80 °C | -40...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 60 VDC / 60 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP67 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE UKCA cULus |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported