Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, straight, 5-pin, A-coded
Number of connectable contacts
5
Approval/Conformity
WEEE
Recommended alternative
BCC06ZN
Field attachables
BCC M475-0000-1A-000-01X575-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 92-00 | BCC M475-0000-1A-000-01X575-000 | BKS-S 79-00 | BKS-S115-00 | |
|
82,95 AUD
List price
|
50,19 AUD
List price
|
67,86 AUD
List price
|
86,82 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 5 | 5 | 5 | 8 |
| Approval/Conformity | WEEE |
CE cURus WEEE |
WEEE | WEEE |
| Connection cross-section | - | 0.14...0.75 mm² | 0.75 mm² | 0.75 mm² |
| Type of wire mounting | - | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | - | 5...8 mm | 4...6 mm | 6...8 mm |
| Operating voltage Ub | - | 125 VDC / 125 VAC | 30 VDC | 36 VDC / 30 VAC |
| Rated current (40 °C) | - | 4.0 A | - | 2.0 A |
| IP rating | - | IP67 | IP67 | IP67 |
| Ambient temperature | - | -40...85 °C | -40...85 °C | -40...85 °C |
Only CAD model download is supported