Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 5-pin, B-coded
Interface
Profibus
Cable
PUR Shielded violet, 2 m, drag chain compatible
Number of conductors
2
Conductor cross-section
24 AWG
Recommended alternative
BCC0A0Y
Single-ended cordsets
BCC M412-0000-2B-031-PS72N1-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S105-CP-02 | BCC M412-0000-2B-031-PS72N1-020 | BCC M412-0000-2B-031-PS72N1-050 | BCC M415-0000-1B-031-PS72N1-020 | |
|
-
List price
|
62,33 AUD
List price
|
94,18 AUD
List price
|
62,33 AUD
List price
|
|
| Connection | M12x1-Male, straight, 5-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Male, straight, 2-pin, B-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|---|---|
| Interface | Profibus | Profibus | Profibus | Profibus |
| Cable | PUR Shielded violet, 2 m, drag chain compatible | PUR Shielded violet, 2 m, drag chain compatible | PUR Shielded violet, 5 m, drag chain compatible | PUR Shielded violet, 2 m, drag chain compatible |
| Number of conductors | 2 | 2 | 2 | 2 |
| Conductor cross-section | 24 AWG | 24 AWG | 24 AWG | 24 AWG |
| Cable temperature, fixed routing | -40...70 °C | -40...70 °C | -40...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 30 VDC / 36 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67 | IP67 | IP67 |
| Approval/Conformity | - |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported