Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, Straight, 8-pin, A-coded
Cable
PUR Shielded black, 15.00 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
BCC0LPY
Single-ended cordsets
BCC M418-0000-1A-133-PS0825-150
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S115-PU-15 | BCC M418-0000-1A-133-PS0825-150 | BCC M418-0000-1A-046-PS0825-150 | BCC M428-0000-1A-133-PS0825-150 | |
|
-
List price
|
-
List price
|
211,14 AUD
List price
|
-
List price
|
|
| Connection | M12x1-Female, Straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded |
|---|---|---|---|---|
| Cable | PUR Shielded black, 15.00 m, Drag chain compatible | PUR Shielded black, 15 m, drag chain compatible | PUR Shielded black, 15 m, drag chain compatible | PUR Shielded black, 15 m, drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -40...90 °C | -50...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -5...90 °C | -25...90 °C | -5...90 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 36 VDC / 30 VAC | 30 VDC / 30 VAC | 36 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A | 2.0 A |
| IP rating | IP68 | IP68 | IP67 | IP68 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
CE cULus UKCA WEEE |
CE WEEE |
Only CAD model download is supported