Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, angled, 4-pin, A-coded
Type of wire mounting
Screw terminals
Cable diameter D
4...6 mm
Operating voltage Ub
30 VDC
IP rating
IP67
Recommended alternative
BCC0HR1
Field attachables
BCC M445-0000-1A-004-41X475-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BKS-S 8-4 | BCC M445-0000-1A-004-41X475-000 | |
|
-
List price
|
52,67 AUD
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Type of wire mounting | Screw terminals | Screw terminals |
| Cable diameter D | 4...6 mm | 4...6 mm |
| Operating voltage Ub | 30 VDC | 30 VDC / 30 VAC |
| IP rating | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Number of connectable contacts | - | 4 |
| Connection cross-section | - | 0.14...0.75 mm² |
| Rated current (40 °C) | - | 4.0 A |
| Approval/Conformity | - | WEEE |
Only CAD model download is supported