Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Male, angled, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.25 mm²
Type of wire mounting
Solder connections
Cable diameter D
5.00 mm
Recommended alternative
BCC06Z0
Field attachables
BCC M343-0000-20-000-34X325-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BKS-S 91-00 | BCC M343-0000-20-000-34X325-000 | BCC M344-0000-20-000-34X425-000 | |
|
37,93 AUD
List price
|
27,66 AUD
List price
|
30,10 AUD
List price
|
|
| Connection | M8x1-Male, angled, 3-pin, A-coded | M8x1-Male, angled, 3-pin, A-coded | M8x1-Male, angled, 4-pin, A-coded |
|---|---|---|---|
| Number of connectable contacts | 3 | 3 | 4 |
| Connection cross-section | 0.25 mm² | 0.14...0.34 mm² | 0.14...0.25 mm² |
| Type of wire mounting | Solder connections | Solder connections | Solder connections |
| Cable diameter D | 5.00 mm | 3.5...5 mm | 3.5...5 mm |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 30 VDC / 30 VAC |
| IP rating | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity | WEEE |
CE cULus WEEE |
cULus WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
Only CAD model download is supported