Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PUR Shielded black, 5 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-25...80 °C
Recommended alternative
BCC02ME
Single-ended cordsets
BCC M313-0000-10-036-PS0334-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BKS-S101-36-PU-05 | BCC M313-0000-10-036-PS0334-050 | BKS-S102-36-PU-05 | BKS-S101-36-PU-02 | |
|
-
List price
|
65,40 AUD
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Cable | PUR Shielded black, 5 m | PUR Shielded black, 5 m, drag chain compatible | PUR Shielded black, 5 m | PUR Shielded black, 2 m |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -25...80 °C | -50...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Approval/Conformity | CE |
CE WEEE |
CE | CE |
| Cable temperature, flexible routing | - | -25...80 °C | - | - |
| Rated current (40 °C) | - | 4.0 A | - | - |
| IP rating | - | IP67 | - | IP67 |
Only CAD model download is supported