Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, angled, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.25 mm²
Type of wire mounting
Solder connections
Cable diameter D
5.00 mm
Recommended alternative
BCC06YY
Field attachables
BCC M343-0000-10-000-34X325-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BKS-S146-00 | BCC M343-0000-10-000-34X325-000 | |
|
-
List price
|
25,02 AUD
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|
| Number of connectable contacts | 3 | 3 |
| Connection cross-section | 0.25 mm² | 0.14...0.34 mm² |
| Type of wire mounting | Solder connections | Solder connections |
| Cable diameter D | 5.00 mm | 3.5...5 mm |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC |
| IP rating | IP67 | IP67 |
| Ambient temperature | -25...100 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
CE cULus WEEE |
| Rated current (40 °C) | - | 4.0 A |
Only CAD model download is supported