Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, straight, 4-pin, A-coded
Number of connectable contacts
4
Connection cross-section
0.14...0.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
3.5...5 mm
Recommended alternative
BCC06Z5
Field attachables
BCC M334-0000-10-000-31X450-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S149-00 | BCC M334-0000-10-000-31X450-000 | BKS-S111-RT13 | BKS-S216-RT14 | |
|
-
List price
|
36,65 AUD
List price
|
29,04 AUD
List price
|
30,94 AUD
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 4 | 4 | 3 | 4 |
| Connection cross-section | 0.14...0.5 mm² | 0.14...0.5 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | IDC | IDC |
| Cable diameter D | 3.5...5 mm | 3.5...5 mm | 2.5...5.4 mm | 2.5...5.4 mm |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 32 VDC / 32 VAC | 32 VDC / 32 VAC |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
CE cULus WEEE |
cURus WEEE |
cURus WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported