Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 2)
LED yellow
Switching output
PNP normally closed (NC)
Cable
PVC gray, 5 m, drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-005-VX8334-050 | BCC M415-0000-1A-001-VX8334-050 | BCC M415-0000-1A-004-VX8334-050 | |
|
33,77 AUD
List price
|
23,35 AUD
List price
|
33,77 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | - | Green LED |
| Function indicator (Pin 2) | LED yellow | - | - |
| Switching output | PNP normally closed (NC) | - | PNP normally open (NO) |
| Cable | PVC gray, 5 m, drag chain compatible | PVC gray, 5 m, drag chain compatible | PVC gray, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported