Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Male, angled, 4-pin, A-coded
Switching output
Complementary
Cable
PUR Yellow, 5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Recommended alternative
BCC02N0
Single-ended cordsets
BCC M324-0000-20-003-PX0434-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M324-0000-20-003-PX44T2-050 | BCC M324-0000-20-003-PX0434-050 | BCC M314-0000-20-003-PX44T2-050 | |
|
33,40 AUD
List price
|
34,36 AUD
List price
|
35,04 AUD
List price
|
|
| Connection | M8x1-Male, angled, 4-pin, A-coded | M8x1-Male, angled, 4-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PUR Yellow, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible | PUR Yellow, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 0.34 mm² | 22 AWG |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported