Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
B, Ind.-180°-Female, angled, 3-pin
Connection 2
M12x1-Male, angled, 3-pin, A-coded
Cable
PVC gray, 0.6 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
BCC0669
Double-ended cordsets
BCC VB63-M413-3E-667-PX0350-010
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC VB63-M423-3E-667-VX8350-006 | BCC VB63-M413-3E-667-PX0350-010 | BCC VB63-M413-3E-666-VX8350-010 | BCC VB63-M413-3E-666-VX8350-030 | |
|
26,88 AUD
List price
|
30,83 AUD
List price
|
32,30 AUD
List price
|
37,94 AUD
List price
|
|
| Connection 1 | B, Ind.-180°-Female, angled, 3-pin | B, Ind.-180°-Female, angled, 3-pin | B, Ind.-180°-Female, angled, 3-pin | B, Ind.-180°-Female, angled, 3-pin |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PVC gray, 0.6 m | PUR black, 1 m, drag chain compatible | PVC gray, 1 m | PVC gray, 3 m |
| Number of conductors | 3 | 3 | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -50...80 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | -25...80 °C | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67/IP67, IP69K | IP67/IP67, IP69K | IP67/IP67, IP69K | IP67/IP67, IP69K |
| Cable jacket, color | gray | black | gray | gray |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE WEEE |
CE WEEE |
| Function indicator | - | - | Yellow LED/No | Yellow LED/No |
| Suppressor | - | - | Suppressor diode | Suppressor diode |
Only CAD model download is supported