Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, Straight, 4-pin, D-coded
Connection 2
M12x1-Male, Straight, 4-pin, D-coded
Interface
Ethernet
Cable
TPE Shielded teal, 10 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
BCC09NR
Double-ended cordsets
BCC M414-M414-6D-338-ES64N9-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M414-M414-6D-338-ES64N8-100 | BCC M414-M414-6D-338-ES64N9-100 | |
|
-
List price
|
234,11 AUD
List price
|
|
| Connection 1 | M12x1-Male, Straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | M12x1-Male, Straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Ethernet | Ethernet/IP |
| Cable | TPE Shielded teal, 10 m | TPE Shielded teal, 10 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -60...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -40...80 °C | - |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported