Similar Illustration
Only CAD model download is supported
Terminating resistors
Interface
Profibus
Connection
M12x1-Male, straight, 5-pin, B-coded
Function indicator
Green LED
IP rating
IP68
Ambient temperature
-20...80 °C
Recommended alternative
BCC0718
Terminating resistors
BCC M415-0000-2B-R01
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M415-0000-2B-R02 | BCC M415-0000-2B-R01 | |
|
-
List price
|
43,13 AUD
List price
|
|
| Interface | Profibus | Profibus |
|---|---|---|
| Connection | M12x1-Male, straight, 5-pin, B-coded | M12x1-Male, straight, 5-pin, B-coded |
| Function indicator | Green LED | - |
| IP rating | IP68 | IP68 |
| Ambient temperature | -20...80 °C | -20...80 °C |
| Approval/Conformity |
EAC WEEE |
WEEE |
Only CAD model download is supported