Similar Illustration
Only CAD model download is supported
Valve cables
Connection
A, DIN-0°-Valve connector, angled, 4-pin
Function indicator
LED yellow
Green LED
Green LED
Function indicator (Pin 2)
LED yellow
Function indicator (Pin 3)
Green LED
Switching output
PNP
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC PA04-0000-10-070-PX0550-050 | BCC PA04-0000-10-096-PX0550-050 | |
|
48,88 AUD
List price
|
50,92 AUD
List price
|
|
| Connection | A, DIN-0°-Valve connector, angled, 4-pin | A, DIN-0°-Valve connector, angled, 4-pin |
|---|---|---|
| Function indicator |
LED yellow Green LED |
LED yellow Green LED |
| Function indicator (Pin 2) | LED yellow | Green LED |
| Function indicator (Pin 3) | Green LED | LED yellow |
| Switching output | PNP | PNP |
| Cable | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC | 24 VDC |
| Rated current (40 °C) | 6.0 A | 6.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported