Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, angled, 5-pin
Interface
DeviceNet
Cable
PUR Shielded gray, 9 m, drag chain compatible
Number of conductors
4
Conductor cross-section
15 AWG/18 AWG
Recommended alternative
BCC0974
Single-ended cordsets
BCC A325-0000-20-030-PS85N4-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCC A325-0000-20-030-PS85N4-090 | BCC A325-0000-20-030-PS85N4-100 | BCC A325-0000-20-030-PS85N4-050 | BCC A315-0000-20-030-PS85N4-050 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, angled, 5-pin | 7/8"-Male, angled, 5-pin | 7/8"-Male, angled, 5-pin | 7/8"-Male, straight, 5-pin |
|---|---|---|---|---|
| Interface | DeviceNet | DeviceNet | DeviceNet | DeviceNet |
| Cable | PUR Shielded gray, 9 m, drag chain compatible | PUR Shielded gray, 10 m, drag chain compatible | PUR Shielded gray, 5 m, drag chain compatible | PUR Shielded gray, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 15 AWG/18 AWG | 15 AWG/18 AWG | 15 AWG/18 AWG | 15 AWG/18 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A | 9.0 A |
| Approval/Conformity |
- cULus EAC |
cULus EAC WEEE |
cULus EAC WEEE |
cULus EAC WEEE |
| IP rating | - | IP67, IP68 | IP67, IP68 | IP67, IP68 |
Only CAD model download is supported