Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, angled, 4-pin
Cable
PVC Yellow, 5 m
Number of conductors
4
Conductor cross-section
16 AWG
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
BCC06HR
Single-ended cordsets
BCC A324-0000-20-003-PX04A5-050
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A324-0000-20-003-VX44W6-050 | BCC A324-0000-20-003-PX04A5-050 | |
|
-
List price
|
136,31 AUD
List price
|
|
| Connection | 7/8"-Male, angled, 4-pin | 7/8"-Male, angled, 4-pin |
|---|---|---|
| Cable | PVC Yellow, 5 m | PUR black, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 16 AWG | 1.5 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
| Switching output | - | Complementary |
| Cable temperature, flexible routing | - | -20...80 °C |
Only CAD model download is supported