Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
7/8"-Female, straight, 4-pin
Connection 2
7/8"-Male, angled, 4-pin
Cable
PVC Yellow, 20 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
BCC0EEH
Double-ended cordsets
BCC A314-A324-30-304-VX44W6-250
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC A314-A324-30-304-VX44W6-200 | BCC A314-A324-30-304-VX44W6-250 | BCC A314-A314-30-304-VX44W6-200 | BCC A314-A314-30-346-VX44W6-200 | |
|
-
List price
|
-
List price
|
361,56 AUD
List price
|
361,56 AUD
List price
|
|
| Connection 1 | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|---|---|
| Connection 2 | 7/8"-Male, angled, 4-pin | 7/8"-Male, angled, 4-pin | 7/8"-Male, straight, 4-pin | 7/8"-Male, straight, 4-pin |
| Cable | PVC Yellow, 20 m | PVC Yellow, 25.00 m | PVC Yellow, 20 m | PVC Yellow, 20 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 600 VDC / 600 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A | 10.0 A | 10.0 A |
| Approval/Conformity |
- cULus EAC |
cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
| IP rating | - | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
Only CAD model download is supported