Similar Illustration
Only CAD model download is supported
Fieldbus cables
Connection 1
7/8"-Female, straight, 5-pin
Connection 2
7/8"-Male, straight, 5-pin
Interface
DeviceNet Thick
Cable
PUR Shielded gray, 6 m, drag chain compatible
Number of conductors
4
Recommended alternative
BCC07Z3
Double-ended cordsets
BCC A315-A315-30-330-VS85N4-060
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A315-A315-30-330-PS85N4-060 | BCC A315-A315-30-330-VS85N4-060 | |
|
264,21 AUD
List price
|
208,54 AUD
List price
|
|
| Connection 1 | 7/8"-Female, straight, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Connection 2 | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
| Interface | DeviceNet Thick | DeviceNet Thick |
| Cable | PUR Shielded gray, 6 m, drag chain compatible | PVC Shielded gray, 6 m |
| Number of conductors | 4 | 4 |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A |
| IP rating | IP67, IP68/IP67, IP68 | IP67, IP68/IP67, IP68 |
| Cable jacket, color | gray | gray |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported