Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M8x1-Female, straight, 4-pin, A-coded
Connection 2
M8x1-Male, straight, 3-pin, A-coded
Cable
PVC gray, 2 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Product Features
1.50 m, PVC, M8x1, Female
2.00 m, PVC, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M314-M313-30-300-VX8334-020 | BCC M313-M313-30-300-VX8334-020 | BCC M323-M313-30-602-VX8334-020 | |
|
32,10 AUD
List price
|
31,37 AUD
List price
|
41,79 AUD
List price
|
|
| Connection 1 | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Connection 2 | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 3-pin, A-coded |
| Cable | PVC gray, 2 m, drag chain compatible | PVC gray, 2 m, drag chain compatible | PVC gray, 2 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Power indicator | - | - | LED green/no |
| Function indicator | - | - | yes/no |
| Function indicator (Pin 4) | - | - | LED yellow |
Only CAD model download is supported