Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 3: blue
PIN 4: black
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PVC black, 10 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-25...70 °C
Recommended alternative
BCC02NY
Single-ended cordsets
BCC M313-0000-10-001-VX8334-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M313-0000-10-001-VI0325-100 | BCC M313-0000-10-001-VX8334-100 | |
|
29,06 AUD
List price
|
32,96 AUD
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Cable | PVC black, 10 m | PVC gray, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -25...70 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...70 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Cable jacket, color | black | gray |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported