Products
Service & Support
Industries & Solutions
Company

BCC09MN

BCC M415-0000-2A-067-PS75N6-050

Fieldbus cables

Connection
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet Thin
Cable
PUR Shielded violet, 5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG/24 AWG
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Connection
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet Thin
Cable
PUR Shielded violet, 5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG/24 AWG
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...80 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue