Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Male, straight, 8-pin, A-coded
Number of connectable contacts
8
Connection cross-section
0.14...0.5 mm²
Type of wire mounting
Screw terminals
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M438-0000-2A-000-51X850-000 | BKS-S117-00 | BCC M478-0000-2A-000-41X850-000 | |
|
52,34 AUD
List price
|
88,15 AUD
List price
|
85,46 AUD
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded | M12x1-Male, straight, 8-pin, A-coded |
| Number of connectable contacts | 8 | 8 | 8 |
| Connection cross-section | 0.14...0.5 mm² | 0.14...0.5 mm² | 0.14...0.5 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | 6...8 mm | 6...8 mm | 4...6 mm |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A | 2.0 A |
| Ambient temperature | -40...85 °C | -25...85 °C | -40...85 °C |
| Approval/Conformity |
CE cURus WEEE |
WEEE | WEEE |
Only CAD model download is supported