Similar Illustration
Only CAD model download is supported
Chemical resistant cables (stainless)
Special characteristics
Washdown
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S425-0000-1A-008-PX0434-030 | BCC S425-0000-1A-008-PX0434-050 | BCC M425-0000-1A-008-PX0434-030 | |
|
49,49 AUD
List price
|
57,15 AUD
List price
|
37,12 AUD
List price
|
|
| Special characteristics | Washdown | Washdown | - |
|---|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Power indicator | Green LED | Green LED | Green LED |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent | PNP NO/NC antivalent |
| Cable | PUR black, 3 m, drag chain compatible | PUR black, 5 m, drag chain compatible | PUR black, 3 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported