Similar Illustration
Only CAD model download is supported
Chemical resistant cables (stainless)
Special characteristics
Washdown
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC S425-0000-1A-004-VX8334-100 | BCC M425-0000-1A-004-VX8334-100 | |
|
55,74 AUD
List price
|
43,37 AUD
List price
|
|
| Special characteristics | Washdown | - |
|---|---|---|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Power indicator | Green LED | Green LED |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Switching output | PNP normally open (NO) | PNP normally open (NO) |
| Cable | PVC gray, 10 m, drag chain compatible | PVC gray, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus WEEE |
Only CAD model download is supported