Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Female, Straight, 4-pin
Cable
TPE Yellow, 20 m
Number of conductors
4
Conductor cross-section
16 AWG
Operating voltage Ub
300 VDC / 300 VAC
Recommended alternative
BCC0HTR
Single-ended cordsets
BCC A314-0000-10-003-PX04A5-200
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A314-0000-10-003-EX44W6-200 | BCC A314-0000-10-003-PX04A5-200 | |
|
-
List price
|
423,35 AUD
List price
|
|
| Connection | 7/8"-Female, Straight, 4-pin | 7/8"-Female, straight, 4-pin |
|---|---|---|
| Cable | TPE Yellow, 20 m | PUR black, 20 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 16 AWG | 1.5 mm² |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
| Switching output | - | Complementary |
| Cable temperature, fixed routing | - | -50...80 °C |
| Cable temperature, flexible routing | - | -20...80 °C |
Only CAD model download is supported