Chemical resistant cables (stainless)
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC S323-0000-10-001-VX43T2-100 | BCC S313-0000-10-001-VX43T2-100 | |
|
42,73 AUD
List price
|
42,73 AUD
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
| Cable | PVC Yellow, 10 m, drag chain compatible | PVC Yellow, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus Ecolab WEEE |
CE cULus Ecolab WEEE |