Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PVC Yellow, 10 m, drag chain compatible
Number of conductors
3
Conductor cross-section
22 AWG
Cable temperature, fixed routing
-40...105 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-002-VX43T2-100 | BCC M425-0000-1A-006-VX43T2-100 | BCC S425-0000-1A-004-VX43T2-100 | |
|
32,96 AUD
List price
|
43,37 AUD
List price
|
55,74 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Cable | PVC Yellow, 10 m, drag chain compatible | PVC Yellow, 10 m, drag chain compatible | PVC Yellow, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus Ecolab WEEE |
| Power indicator | - | Green LED | Green LED |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
| Switching output | - | NPN normally open (NO) | PNP normally open (NO) |
| Special characteristics | - | - | Washdown |
Only CAD model download is supported