Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 5-pin, A-coded
Power indicator
LED green/no
Function indicator (Pin 2)
LED red
Function indicator (Pin 4)
LED yellow
Product Features
0.30 m, PUR, M12x1, Female
0.60 m, PUR, M12x1, Female
1.00 m, PUR, M12x1, Female
1.50 m, PUR, M12x1, Female
1.50 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
Recommended alternative
BCC08H3
Double-ended cordsets
BCC M425-M415-3A-313-PX0534-015
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M425-M415-3A-692-PX0534-015 | BCC M425-M415-3A-313-PX0534-015 | BCC M425-M415-3A-692-PW0534-015 | BCC M425-M415-3A-661-PW0534-015 | |
|
60,52 AUD
List price
|
43,62 AUD
List price
|
63,35 AUD
List price
|
60,11 AUD
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Power indicator | LED green/no | - | LED green/no | LED green/no |
| Function indicator (Pin 2) | LED red | - | LED red | LED white |
| Function indicator (Pin 4) | LED yellow | - | LED yellow | LED yellow |
| Cable | PUR black, 1.5 m, drag chain compatible | PUR black, 1.5 m, drag chain compatible | PUR welding spark resistant black, 1.5 m, drag chain compatible | PUR welding spark resistant black, 1.5 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...90 °C | - | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 60 VDC / 60 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Function indicator | - | - | yes/no | yes/no |
Only CAD model download is supported