Similar Illustration
Only CAD model download is supported
Power cables
Connection
7/8"-Female, angled, 5-pin
Switching output
Complementary
Cable
PUR black, 20 m, drag chain compatible
Number of conductors
5
Conductor cross-section
1.5 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC A325-0000-10-063-PX05A5-200 | BCC A315-0000-10-063-PX05A5-200 | |
|
535,60 AUD
List price
|
535,60 AUD
List price
|
|
| Connection | 7/8"-Female, angled, 5-pin | 7/8"-Female, straight, 5-pin |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR black, 20 m, drag chain compatible | PUR black, 20 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 1.5 mm² | 1.5 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -20...80 °C | -20...80 °C |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported