Similar Illustration
Only CAD model download is supported
Field attachables
IP rating
IP67
Connection
M12x1-Male, angled, 4-pin, D-coded
Number of connectable contacts
4
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Recommended alternative
BCC03Y0
Field attachables
BCC M484-0000-2D-000-51X475-000
Estimated availability
BCC0R1J
Field attachables
BCC M484-0000-2D-000-51X434-000
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Recommended alternative
|
|
|
|
|
|
|
| BCC M484-0000-2D-000-51X475-000-C025 | BCC M484-0000-2D-000-51X475-000 | BCC M484-0000-2D-000-51X434-000 | |
|
-
List price
|
65,12 AUD
List price
|
-
List price
|
|
| IP rating | IP67 | IP67 | IP67 |
|---|---|---|---|
| Connection | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
| Number of connectable contacts | 4 | 4 | 4 |
| Connection cross-section | 0.14...0.75 mm² | 0.14...0.75 mm² | 0.25...0.5 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | 6...8 mm | 5...8 mm | - |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| Ambient temperature | -25...85 °C | -40...85 °C | -25...105 °C |
| Approval/Conformity |
cURus EAC WEEE |
CE cURus WEEE |
CE cULus WEEE UKCA |
Only CAD model download is supported