Similar Illustration
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Ethernet/IP
Cable
TPE teal, 60 m, drag chain compatible
Cable, note
Ethernet
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M414-M414-6D-366-EX64N9-600 | BCC M414-M414-6D-338-ES64N9-600 | |
|
489,69 AUD
List price
|
1.071,25 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Ethernet/IP | Ethernet/IP |
| Cable | TPE teal, 60 m, drag chain compatible | TPE Shielded teal, 60 m |
| Cable, note | Ethernet | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, flexible routing | -40...105 °C | - |
| Operating voltage Ub | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67/IP67 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE UKCA |
| Cable temperature, fixed routing | - | -40...80 °C |
Only CAD model download is supported