Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, angled, 4-pin, D-coded
Interface
Ethernet/IP
Cable
TPE teal, 2 m, Drag chain compatible
Cable, note
Ethernet
Recommended alternative
BCC0HHE
Double-ended cordsets
BCC M414-M424-6D-338-ES64N9-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M414-M424-6D-366-EX64N9-020 | BCC M414-M424-6D-338-ES64N9-020 | BCC M414-M414-6D-366-EX64N9-020 | BCC M424-M424-6D-366-EX64N9-020 | |
|
-
List price
|
114,52 AUD
List price
|
46,12 AUD
List price
|
46,12 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
| Interface | Ethernet/IP | Ethernet/IP | Ethernet/IP | Ethernet/IP |
| Cable | TPE teal, 2 m, Drag chain compatible | TPE Shielded teal, 2 m, drag chain compatible | TPE teal, 2 m, drag chain compatible | TPE teal, 2 m, drag chain compatible |
| Cable, note | Ethernet | Ethernet, CAT 5E | Ethernet | Ethernet |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...105 °C | -40...80 °C | -40...105 °C | -40...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67/IP67 | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported