Receptacles
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC A355-0000-20-RM077-020 | BCC A355-0000-20-RN022-020 | |
|
-
List price
|
89,54 AUD
List price
|
|
| Connection | 7/8"-Male, straight, 5-pin | 7/8"-Male, straight, 5-pin |
|---|---|---|
| Number of conductors | 5 | 5 |
| Conductor cross-section | 16 AWG | 16 AWG |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 600 VDC / 600 VAC | 600 VDC / 600 VAC |
| Rated current (40 °C) | 8.0 A | 8.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus WEEE |