Similar Illustration
Only CAD model download is supported
Receptacles
Connection
M12x1-Female, straight, 5-pin, A-coded
Number of conductors
5
Conductor cross-section
22 AWG
Lead length L
2.00 m
Operating voltage Ub
60 VDC / 60 VAC
Recommended alternative
BCC0E54
Receptacles
BCC M455-0000-1A-RM014-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M455-0000-1A-RM071-020 | BCC M455-0000-1A-RM014-020 | |
|
-
List price
|
42,06 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Number of conductors | 5 | 5 |
| Conductor cross-section | 22 AWG | 0.25 mm² |
| Lead length L | 2.00 m | 2.00 m |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus EAC WEEE |
CE WEEE |
Only CAD model download is supported