Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
PUR welding spark resistant black, 1.5 m
Number of conductors
4
Cable temperature, fixed routing
-60...200 °C
Recommended alternative
BCC0J30
Double-ended cordsets
BCC W415-W414-3A-304-NW44T2-015
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC W415-W414-3A-304-NW0434-015 | BCC W415-W414-3A-304-NW44T2-015 | BCC W415-W414-3A-304-TW0434-015 | BCC W415-W414-3A-304-SW0434-015 | |
|
79,67 AUD
List price
|
84,24 AUD
List price
|
104,37 AUD
List price
|
89,60 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | PUR welding spark resistant black, 1.5 m | TPE welding spark resistant Yellow, 1.5 m, drag chain compatible | FEP welding spark resistant black, 1.5 m | Silicone welding spark resistant black, 1.5 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -60...200 °C | -50...105 °C | -100...200 °C | -40...200 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65/IP65 | IP65/IP65 | IP65/IP65 | IP65/IP65 |
| Approval/Conformity | WEEE |
CE WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Cable temperature, flexible routing | - | -25...105 °C | - | -25...200 °C |
Only CAD model download is supported