Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, Straight, 4-pin, D-coded
Connection 2
RJ45-Male, Straight, 4-pin
Interface
Ethernet
Cable
PVC Shielded teal, 1 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
BCC0E91
Double-ended cordsets
BCC M414-E894-8G-672-ES64N9-010
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M414-E894-8G-672-VS64N8-010 | BCC M414-E894-8G-672-ES64N9-010 | |
|
-
List price
|
90,71 AUD
List price
|
|
| Connection 1 | M12x1-Male, Straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|
| Connection 2 | RJ45-Male, Straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Ethernet | Ethernet/IP |
| Cable | PVC Shielded teal, 1 m | TPE Shielded teal, 1 m, drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -20...75 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 60 VDC |
| Rated current (40 °C) | 1.0 A | 1.5 A |
| IP rating | IP67/IP20 | IP67/IP20 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE UKCA |
| Cable temperature, flexible routing | - | -20...60 °C |
Only CAD model download is supported