Double-ended cordsets
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M415-M415-6A-330-PS85N6-020 | BCC M415-M415-3A-330-PS85N6-020 | |
|
-
List price
|
80,05 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Interface | DeviceNet Thin | DeviceNet Thin |
| Cable | PUR Shielded gray, 2 m, drag chain compatible | PUR Shielded gray, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |