Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pole, B-coded
Connection 2
USB-A-Male, straight, 4-pole
Cable
PVC Shielded black, 3 m
Number of conductors
4
Cable temperature, fixed routing
-40...105 °C
Recommended alternative
BCC0J56
Double-ended cordsets
BCC M415-U024-AB0-697-VS04T4-030
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M415-U024-AK-697-VS04T4-030 | BCC M415-U024-AB0-697-VS04T4-030 | |
|
-
List price
|
69,20 AUD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pole, B-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|
| Connection 2 | USB-A-Male, straight, 4-pole | USB-A-Male, straight, 4-pin |
| Cable | PVC Shielded black, 3 m | PVC Shielded black, 3 m |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 30 VAC | 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.0 A |
| IP rating | IP67/IP20 | IP67/IP20 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
Only CAD model download is supported