Bulkheads
WEEE
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC E818-E818-N0-RA095-000 | BCC E818-E818-N0-RM143-000 | |
|
-
List price
|
75,05 AUD
List price
|
|
| Connection 1 | RJ45-Female, Straight, 8-pin | RJ45-Female, straight, 8-pin |
|---|---|---|
| Connection 2 | RJ45-Female, Straight, 8-pin | RJ45-Female, straight, 8-pin |
| Ambient temperature | -10...60 °C | - |
| Approval/Conformity |
EAC WEEE |
WEEE |
| Mounting part | - | M25 |
| IP rating | - | IP65 |