Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant black, 1.00 m
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
BCC0J37
Single-ended cordsets
BCC W415-0000-1A-003-NW44T2-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Discontinued
Further alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
|
| BCC W415-0000-1A-003-NW0434-010 | BCC W415-0000-1A-003-NW44T2-020 | BCC W415-0000-1A-003-NW0434-006 | BCC W415-0000-1A-003-FW9434-010 | |
|
-
List price
|
60,69 AUD
List price
|
-
List price
|
33,47 AUD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary | Complementary |
| Cable | PUR welding spark resistant black, 1.00 m | TPE welding spark resistant Yellow, 2 m, drag chain compatible | PUR welding spark resistant black, 0.60 m | PUR welding spark resistant black, 1 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 22 AWG | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -60...200 °C | -50...105 °C | -60...200 °C | -60...400 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 | IP65 | IP65 |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
EAC WEEE |
cULus WEEE |
| Cable temperature, flexible routing | - | -25...105 °C | - | - |
Only CAD model download is supported