Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 5-pin, A-coded
Interface
DeviceNet
Cable
PVC Shielded gray, 1 m
Number of conductors
4
Conductor cross-section
22 AWG
Recommended alternative
BCC0E00
Single-ended cordsets
BCC M415-0000-2A-030-VS85N6-020
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCC M415-0000-2A-030-VS85N6-010 | BCC M415-0000-2A-030-VS85N6-020 | |
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Interface | DeviceNet | DeviceNet Thin |
| Cable | PVC Shielded gray, 1 m | PVC Shielded gray, 2 m |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Cable jacket, color | gray | gray |
| Approval/Conformity |
CE cULus WEEE |
CE cULus EAC WEEE |
Only CAD model download is supported