Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 2)
LED white
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Recommended alternative
BCC0JRK
Single-ended cordsets
BCC S4B5-0000-1A-003-YX8434-050-C009
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC S4A5-0000-1A-010-VX0434-050 | BCC S4B5-0000-1A-003-YX8434-050-C009 | BCC S425-0000-1A-008-VX0434-050 | BCC M425-0000-1A-008-VX0434-050 | |
|
-
List price
|
58,37 AUD
List price
|
50,15 AUD
List price
|
37,78 AUD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Power indicator | Green LED | - | Green LED | Green LED |
| Function indicator (Pin 2) | LED white | - | - | - |
| Function indicator (Pin 4) | LED yellow | - | LED yellow | LED yellow |
| Switching output | PNP NO/NC antivalent | Complementary | PNP NO/NC antivalent | PNP NO/NC antivalent |
| Cable | PVC black, 5.00 m, Drag chain compatible | TPE-V gray, 5 m | PVC black, 5 m | PVC black, 5 m |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -30...80 °C | -50...105 °C | -25...70 °C | -25...70 °C |
| Cable temperature, flexible routing | -10...80 °C | -25...105 °C | -5...70 °C | -5...70 °C |
| Operating voltage Ub | 30 VDC | 250 VDC / 250 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP69K | IP67, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE Ecolab WEEE |
CE Ecolab WEEE cULus |
CE cULus WEEE |
| Special characteristics | - | Washdown | Washdown | - |
Only CAD model download is supported