Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, straight, 4-pole, A-coded
Connection 2
M12x1-Female, straight, 5-pole, A-coded
Connection 3
M12x1-Female, straight, 5-pole, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR black, 2.8 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M414-M415-M415-U2068-028 | BCC M414-M425-M425-U2068-060 | |
|
-
List price
|
124,82 AUD
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pole, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pole, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Connection 3 | M12x1-Female, straight, 5-pole, A-coded | M12x1-Female, angled, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | PUR black, 2.8 m, Drag chain compatible | PUR black, 6 m, drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| IP rating | IP67/IP68/IP68 | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
EAC WEEE |
CE WEEE cULus |
Only CAD model download is supported