Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, Straight, 5-pin, A-coded
Switching output
Complementary
Cable
PUR black, 10.00 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.75 mm²
Recommended alternative
BCC08JA
Single-ended cordsets
BCC M415-0000-2A-034-PX0534-100
Estimated availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC M415-0000-2A-034-PX0575-100 | BCC M415-0000-2A-034-PX0534-100 | |
|
-
List price
|
67,34 AUD
List price
|
|
| Connection | M12x1-Male, Straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Switching output | Complementary | Complementary |
| Cable | PUR black, 10.00 m, Drag chain compatible | PUR black, 10 m, drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.75 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...90 °C |
| Cable temperature, flexible routing | -20...80 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported