Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 2)
LED white
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Product Features
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
7.50 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
25.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
50.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1A-010-PX0434-075-C021 | BCC M425-0000-1A-010-PX0434-090-C021 | BCC M425-0000-1A-003-PX0434-075 | |
|
59,03 AUD
List price
|
64,78 AUD
List price
|
43,92 AUD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | Green LED | - |
| Function indicator (Pin 2) | LED white | LED white | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | - |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent | Complementary |
| Cable | PUR black, 7.5 m, drag chain compatible | PUR black, 9 m, drag chain compatible | PUR black, 7.5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE |
CE cULus WEEE |
Only CAD model download is supported