Similar Illustration
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
M12x1-Male, angled, 4-pin, D-coded
Connection 2
M12x1-Male, angled, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded Green, 10 m, drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M424-M424-6D-331-PS54N2-100 | BCC M414-M424-6D-331-PS54N2-100 | BCC S4B4-S4B4-6D-331-PS54N2-100-C009 | |
|
184,94 AUD
List price
|
184,94 AUD
List price
|
232,96 AUD
List price
|
|
| Connection 1 | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet |
| Cable | PUR Shielded Green, 10 m, drag chain compatible | PUR Shielded Green, 10 m, drag chain compatible | PUR Shielded Green, 10 m, drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67, IP69K/IP67, IP69K |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE Ecolab WEEE |
| Special characteristics | - | - | Washdown |
Only CAD model download is supported